Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RF2310-1AA04-0KN0
Product size (height)(mm) | 100 | Product size (width)(mm) | 22.5 | Product size (depth)(mm) | 91 |
---|---|---|---|---|---|
Control voltage range | 15 - 24 V DC | Current load(A) | 10.5 | Min. temperature(°C) | -25 |
Max. temperature(°C) | +60 | Response time(ms) | 1 | Switching voltage (min.)(V AC) | 48 |
Switching voltage (max.)(V AC) | 460 | IP rating | IP20 | Contact type | 1 maker |
Connection (components) | Screw terminals | Switching type (relays) | Zero crossing |
This page is Solid-State Contactor, part number 3RF2310-1AA04-0KN0.
You can find the detail information about specifications and dimensions on part number 3RF2310-1AA04-0KN0.