Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Switching current (max.) (A) | Contact type | |
---|---|---|---|---|---|---|---|
38.08 € | 1 | 11 Days | 17.5 | 20 | 2 makers | ||
47.05 € | 1 | 11 Days | 17.5 | 20 | 2 makers | ||
40.32 € | 1 | 11 Days | 17.5 | 20 | 1 maker, 1 breaker | ||
47.05 € | 1 | 11 Days | 17.5 | 20 | 1 maker, 1 breaker | ||
40.32 € | 1 | 11 Days | 17.5 | 20 | 1 change-over | ||
47.05 € | 1 | 11 Days | 17.5 | 20 | 1 change-over | ||
36.96 € | 1 | 11 Days | 17.5 | 20 | 1 maker | ||
47.05 € | 1 | 11 Days | 17.5 | 20 | 2 makers | ||
51.53 € | 1 | 11 Days | 17.5 | 20 | 1 maker, 1 breaker | ||
51.53 € | 1 | 11 Days | 17.5 | 20 | 1 change-over | ||
44.81 € | 1 | 11 Days | 17.5 | 25 | 2 makers | ||
51.53 € | 1 | 11 Days | 17.5 | 25 | 2 makers | ||
49.29 € | 1 | 13 Days | 35 | 25 | 4 makers | ||
56.01 € | 1 | 11 Days | 35 | 25 | 4 makers | ||
44.81 € | 1 | 13 Days | 17.5 | 25 | 1 maker, 1 breaker | ||
51.53 € | 1 | 11 Days | 17.5 | 25 | 1 maker, 1 breaker | ||
47.05 € | 1 | 11 Days | 35 | 25 | 2 makers, 2 breakers | ||
56.01 € | 1 | 11 Days | 35 | 25 | 2 makers, 2 breakers | ||
44.81 € | 1 | 11 Days | 35 | 25 | 2 makers, 2 change-overs | ||
51.53 € | 1 | 11 Days | 35 | 25 | 2 makers, 2 change-overs | ||
47.05 € | 1 | 11 Days | 17.5 | 25 | 1 maker | ||
52.65 € | 1 | 13 Days | 17.5 | 25 | 2 makers | ||
58.25 € | 1 | 38 Days | 17.5 | 25 | 1 maker, 1 breaker | ||
52.65 € | 1 | 38 Days | 17.5 | 32 | 1 maker | ||
52.65 € | 1 | 11 Days | 17.5 | 32 | 2 makers | ||
62.73 € | 1 | 11 Days | 17.5 | 32 | 2 makers | ||
69.45 € | 1 | 11 Days | 17.5 | 32 | 2 makers | ||
60.49 € | 1 | 11 Days | 35 | 32 | 4 makers | ||
71.69 € | 1 | 38 Days | 35 | 32 | 4 makers | ||
58.53 € | 1 | Available | 11 Days | 17.5 | 32 | 1 maker, 1 breaker | |
62.73 € | 1 | 37 Days | 17.5 | 32 | 1 maker, 1 breaker | ||
76.17 € | 1 | 11 Days | 17.5 | 32 | 1 maker, 1 breaker | ||
62.73 € | 1 | 11 Days | 35 | 32 | 2 makers, 2 breakers | ||
76.24 € | 1 | Available | 11 Days | 35 | 32 | 2 makers, 2 breakers | |
76.17 € | 1 | 37 Days | 17.5 | 32 | 1 change-over | ||
54.89 € | 1 | 11 Days | 35 | 32 | 2 change-overs | ||
62.73 € | 1 | 38 Days | 35 | 32 | 2 change-overs | ||
67.21 € | 1 | 11 Days | 35 | 40 | 2 makers | ||
80.67 € | 1 | 37 Days | 35 | 40 | 2 makers | ||
89.63 € | 1 | 11 Days | 70 | 40 | 4 makers | ||
103.07 € | 1 | 37 Days | 70 | 40 | 4 makers | ||
67.21 € | 1 | 38 Days | 35 | 40 | 1 maker, 1 breaker | ||
78.43 € | 1 | 38 Days | 35 | 40 | 1 maker, 1 breaker | ||
87.39 € | 1 | 11 Days | 70 | 40 | 2 makers, 2 breakers | ||
98.59 € | 1 | 38 Days | 70 | 40 | 2 makers, 2 breakers | ||
69.45 € | 1 | 11 Days | 35 | 40 | 2 change-overs | ||
80.67 € | 1 | 37 Days | 70 | 40 | 2 change-overs | ||
98.59 € | 1 | 11 Days | 35 | 63 | 2 makers | ||
109.79 € | 1 | 37 Days | 35 | 63 | 2 makers | ||
117.64 € | 1 | 13 Days | 70 | 63 | 4 makers | ||
128.84 € | 1 | 11 Days | 70 | 63 | 4 makers | ||
105.31 € | 1 | 4 Days | 35 | 63 | 1 maker, 1 breaker | ||
112.04 € | 1 | 11 Days | 70 | 63 | 2 makers, 2 breakers | ||
123.24 € | 1 | 37 Days | 70 | 63 | 2 makers, 2 breakers | ||
94.11 € | 1 | 11 Days | 35 | 63 | 2 change-overs | ||
109.79 € | 1 | 37 Days | 35 | 63 | 2 change-overs |
Loading...
Product size (height)(mm) | 90 | Product size (depth)(mm) | 73 | Electrical lifespan | 50000 |
---|---|---|---|---|---|
Min. operating voltage(V) | 230 | Max. operating voltage(V) | 400 | Min. temperature(°C) | +25 |
Max. temperature(°C) | +55 | Operating voltage(V) | 400 | Operating voltage (range) | 230 - 400 V |
Mounting type (relays) | DIN rail |
Configure
Basic Attributes
Product size (width)(mm)
Switching current (max.)(A)
Contact type
Filter by standard shipping days
Optional Attributes