Contactor, Size 8 (3TC52170BM0)

Contactor, Size 8 3TC52170BM0

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor, Size 8 3TC52170BM0
  • Contactor, Size 8 3TC52170BM0
  • Contactor, Size 8 3TC52170BM0
  • Volume Discount

Product Details:

Manufacturer part number: 3TC52170BM0

Brand: SIEMENS

Price: 1,507.44

Delivery time: 22 Days


Technical Data:

Product size (width): 135 mm

Product size (depth): 204 mm

Min. temperature: -25 °C

Max. temperature: +55 °C

Auxiliary contact type: 2 makers, 2 breakers


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3TC52170BM0

Part Number
3TC52170BM0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Min. temperature
(°C)
Max. temperature
(°C)
Auxiliary contact type

1,507.44 €

1 Available 22 Days 135204-25+552 makers, 2 breakers

Loading...

  1. 1

Basic information

No. of pins 2-pin Product size (height)(mm) 240 Durability 10000000
Permanent current (max.)(A) 220 Frame size 8 IP rating IP00
Contact type 2 makers Connection (components) Screw terminals Mounting type (relays) Screw-fit

This page is Contactor, Size 8, part number 3TC52170BM0.
You can find the detail information about specifications and dimensions on part number 3TC52170BM0.

Variation of this product

Part Number
3TC52170AF4
3TC52170AG4
3TC52170AP4
3TC52170BP0
3TC52170BU0
3TC52170LB4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Min. temperature
(°C)
Max. temperature
(°C)
Auxiliary contact type

1,612.39 €

1 Available 21 Days 135236-25+552 makers, 2 breakers

1,699.83 €

1 Available 21 Days 135236-25+552 makers, 2 breakers

1,699.83 €

1 Available 21 Days 135236-25+552 makers, 2 breakers

1,350.03 €

1 Available 22 Days 135204-25+552 makers, 2 breakers

1,481.21 €

1 Available 21 Days 135204-25+552 makers, 2 breakers

1,955.63 €

1 Available 98 Days 180236-40+702 makers, 1 breaker

Tech Support