Contactor, Size 4 (3TC48170AG4)

Contactor, Size 4 3TC48170AG4

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor, Size 4 3TC48170AG4
  • Contactor, Size 4 3TC48170AG4
  • Contactor, Size 4 3TC48170AG4
  • Contactor, Size 4 3TC48170AG4
  • Contactor, Size 4 3TC48170AG4
  • Volume Discount

Product Details:

Manufacturer part number: 3TC48170AG4

Brand: SIEMENS

Price: 1,054.88

Delivery time: 22 Days


Technical Data:

Product size (width): 100 mm

Product size (depth): 184 mm

Min. temperature: -25 °C

Max. temperature: +55 °C

Auxiliary contact type: 2 makers, 2 breakers


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3TC48170AG4

Part Number
3TC48170AG4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Min. temperature
(°C)
Max. temperature
(°C)
Auxiliary contact type

1,054.88 €

1 Available 22 Days 100184-25+552 makers, 2 breakers

Loading...

  1. 1

Basic information

No. of pins 2-pin Product size (height)(mm) 177.5 Durability 10000000
Permanent current (max.)(A) 75 Frame size 4 IP rating IP00
Contact type 2 makers Connection (components) Screw terminals Mounting type (relays) Screw-fit

This page is Contactor, Size 4, part number 3TC48170AG4.
You can find the detail information about specifications and dimensions on part number 3TC48170AG4.

Variation of this product

Part Number
3TC48170AE4
3TC48170AF4
3TC48170AM4
3TC48170AP4
3TC48170AW4
3TC48170BB0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Min. temperature
(°C)
Max. temperature
(°C)
Auxiliary contact type

1,054.88 €

1 Available 22 Days 100184-25+552 makers, 2 breakers

1,054.88 €

1 Available 22 Days 100184-25+552 makers, 2 breakers

1,054.88 €

1 Available 22 Days 100184-25+552 makers, 2 breakers

1,054.88 €

1 Available 22 Days 100184-25+552 makers, 2 breakers

1,054.88 €

1 Available 22 Days 100184-25+552 makers, 2 breakers

814.39 €

1 Available 22 Days 100156-25+552 makers, 2 breakers

Tech Support