Contactor, Size 2 (3TC44170AW4)

Contactor, Size 2 3TC44170AW4

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor, Size 2 3TC44170AW4
  • Contactor, Size 2 3TC44170AW4
  • Contactor, Size 2 3TC44170AW4
  • Volume Discount

Product Details:

Manufacturer part number: 3TC44170AW4

Brand: SIEMENS

Price: 294.05

Delivery time: 29 Days


Technical Data:

Product size (height): 85 mm

Product size (width): 70 mm

Product size (depth): 145 mm

Min. temperature: -25 °C

Max. temperature: +55 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3TC44170AW4

Part Number
3TC44170AW4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. temperature
(°C)
Max. temperature
(°C)
Auxiliary contact type

294.05 €

1 Available 29 Days 8570145-25+552 makers, 2 breakers

Loading...

  1. 1

Basic information

No. of pins 2-pin Durability 10000000 Permanent current (max.)(A) 32
Frame size 2 IP rating IP00 Contact type 2 makers
Connection (components) Screw terminals Mounting type (relays) Snap-in, Screw-fit

This page is Contactor, Size 2, part number 3TC44170AW4.
You can find the detail information about specifications and dimensions on part number 3TC44170AW4.

Variation of this product

Part Number
3TC44170AD4
3TC44170AF4
3TC44170AF8
3TC44170BB0
3TC44170BC1
3TC44170BC2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. temperature
(°C)
Max. temperature
(°C)
Auxiliary contact type

304.99 €

1 Available 98 Days 8570145-25+552 makers, 2 breakers

294.05 €

1 Available 29 Days 8570145-25+552 makers, 2 breakers

333.41 €

1 Available 98 Days 8570145-25+552 makers, 2 breakers

202.21 €

1 Available 29 Days 8570104-25+552 makers, 2 breakers

213.16 €

1 Available 98 Days 8570104-25+552 makers, 2 breakers

202.21 €

1 Available 29 Days 8570104-25+552 makers, 2 breakers

Tech Support