Contactor, AC-3 (3RT20182AF01)

Contactor, AC-3 3RT20182AF01

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor, AC-3 3RT20182AF01
  • Contactor, AC-3 3RT20182AF01
  • Contactor, AC-3 3RT20182AF01
  • Contactor, AC-3 3RT20182AF01
  • Contactor, AC-3 3RT20182AF01
  • Contactor, AC-3 3RT20182AF01
  • Contactor, AC-3 3RT20182AF01
  • Contactor, AC-3 3RT20182AF01
  • Volume Discount

Product Details:

Manufacturer part number: 3RT20182AF01

Brand: SIEMENS

Price: 60.69

Delivery time: 11 Days


Technical Data:

No. of pins: 3-pin

Product size (height): 70 mm

Product size (width): 45 mm

Product size (depth): 73 mm

Durability: 30000000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT20182AF01

Part Number
3RT20182AF01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Min. temperature
(°C)
Max. temperature
(°C)
Nominal voltage
(V AC)
Frame size IP rating Contact type Connection (components)

60.69 €

1 Available 11 Days 3-pin70457330000000-25+60690S00IP203 makersSpring-loaded terminal

Loading...

  1. 1

Basic information

Mounting type (relays) Snap-in, Screw-fit

This page is Contactor, AC-3, part number 3RT20182AF01.
You can find the detail information about specifications and dimensions on part number 3RT20182AF01.

Variation of this product

Part Number
3RT20181AK61
3RT20181AK62
3RT20181AK643MA0
3RT20182AF02
3RT20182AK61
3RT20182AK643MA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Durability Min. temperature
(°C)
Max. temperature
(°C)
Nominal voltage
(V AC)
Frame size IP rating Contact type Connection (components)

62.87 €

1 Available 12 Days 3-pin58457330000000-25+60690S00IP203 makersScrew terminals

60.69 €

1 Available 11 Days 3-pin58457330000000-25+60690S00IP203 makersScrew terminals

91.49 €

1 Available 12 Days 3-pin584511710000000-25+60690S00IP203 makers-

60.69 €

1 Available 11 Days 3-pin70457330000000-25+60690S00IP203 makersSpring-loaded terminal

60.69 €

1 Available 11 Days 3-pin70457330000000-25+60690S00IP203 makersSpring-loaded terminal

91.49 €

1 Available 98 Days 3-pin704512110000000-25+60690S00IP203 makers-

Tech Support