Manufacturer part number: 3RT24461AB00
Brand: SIEMENS
Price: 377.13 €
Delivery time: 11 Days
Connection (components): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RT24461AB00
No. of pins | 3-pin | Product size (height)(mm) | 140 | Product size (width)(mm) | 70 |
---|---|---|---|---|---|
Product size (depth)(mm) | 152 | Durability | 10000000 | Min. temperature(°C) | -25 |
Max. temperature(°C) | +60 | Frame size | S3 | IP rating | IP20 |
Contact type | 3 makers | Auxiliary contact type | 1 maker, 1 breaker | Mounting type (relays) | Snap-in, Screw-fit |
This page is Contactor, AC-1: 140 A, part number 3RT24461AB00.
You can find the detail information about specifications and dimensions on part number 3RT24461AB00.
Part Number |
---|
3RT24461AC20 |
3RT24461AD00 |
3RT24461AF00 |
3RT24461AG20 |
3RT24461AK60 |
3RT24461AL20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection (components) |
---|---|---|---|---|---|
377.13 € | 1 | Available | 12 Days | - | |
392.44 € | 1 | Available | 4 Days | - | |
377.13 € | 1 | Available | 12 Days | Clamp | |
377.13 € | 1 | Available | 11 Days | Clamp | |
377.13 € | 1 | Available | 12 Days | - | |
377.13 € | 1 | Available | 12 Days | - |