Contactor, 4 NO, AC-1: 50 A (3RT23271AL20)

Contactor, 4 NO, AC-1: 50 A 3RT23271AL20

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor, 4 NO, AC-1: 50 A 3RT23271AL20
  • Contactor, 4 NO, AC-1: 50 A 3RT23271AL20
  • Contactor, 4 NO, AC-1: 50 A 3RT23271AL20
  • Contactor, 4 NO, AC-1: 50 A 3RT23271AL20
  • Volume Discount

Product Details:

Manufacturer part number: 3RT23271AL20

Brand: SIEMENS

Price: 158.49

Delivery time: 11 Days


Technical Data:

Product size (height): 85 mm

Product size (depth): 97 mm

Connection (components): Screw terminals


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT23271AL20

Part Number
3RT23271AL20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Connection (components)

158.49 €

1 Available 11 Days 8597Screw terminals

Loading...

  1. 1

Basic information

No. of pins 4-pin Product size (width)(mm) 60 Durability 10000000
Min. temperature(°C) -25 Max. temperature(°C) +60 Frame size S0
IP rating IP20 Contact type 4 makers Auxiliary contact type 1 maker, 1 breaker
Mounting type (relays) Snap-in, Screw-fit

This page is Contactor, 4 NO, AC-1: 50 A, part number 3RT23271AL20.
You can find the detail information about specifications and dimensions on part number 3RT23271AL20.

Variation of this product

Part Number
3RT23271AF00
3RT23271AH20
3RT23271AK60
3RT23271AP00
3RT23271AP60
3RT23271BA40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Connection (components)

158.49 €

1 Available 11 Days 8597Screw terminals

163.96 €

1 Available 11 Days 8597Screw terminals

158.49 €

1 Available 12 Days 8597-

158.49 €

1 Available 12 Days 8597Screw terminals

158.49 €

1 Available 11 Days 8597Screw terminals

235.01 €

1 Available 98 Days 85107-

Tech Support