Contactor, 4 NO, AC-1: 40 A (3RT23261AB00)

Contactor, 4 NO, AC-1: 40 A 3RT23261AB00

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor, 4 NO, AC-1: 40 A 3RT23261AB00
  • Contactor, 4 NO, AC-1: 40 A 3RT23261AB00
  • Contactor, 4 NO, AC-1: 40 A 3RT23261AB00
  • Contactor, 4 NO, AC-1: 40 A 3RT23261AB00
  • Volume Discount

Product Details:

Manufacturer part number: 3RT23261AB00

Brand: SIEMENS

Price: 106.75

Delivery time: 11 Days


Technical Data:

Product size (height): 85 mm

Product size (depth): 97 mm

Min. temperature: -25 °C

Max. temperature: +60 °C

Nominal voltage: - V AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT23261AB00

Part Number
3RT23261AB00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Min. temperature
(°C)
Max. temperature
(°C)
Nominal voltage
(V AC)
IP rating Connection (components)

106.75 €

1 Available 11 Days 8597-25+60-IP20Screw terminals

Loading...

  1. 1

Basic information

No. of pins 4-pin Product size (width)(mm) 60 Durability 10000000
Frame size S0 Contact type 4 makers Auxiliary contact type 1 maker, 1 breaker
Mounting type (relays) Snap-in, Screw-fit

This page is Contactor, 4 NO, AC-1: 40 A, part number 3RT23261AB00.
You can find the detail information about specifications and dimensions on part number 3RT23261AB00.

Variation of this product

Part Number
3RT23261AC20
3RT23261AF00
3RT23261AK60
3RT23261AL20
3RT23261AN20
3RT23261AP00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Min. temperature
(°C)
Max. temperature
(°C)
Nominal voltage
(V AC)
IP rating Connection (components)

114.37 €

1 Available 11 Days 8597-25+60-IP20Screw terminals

114.37 €

1 Available 11 Days 8597-25+60-IP20-

114.37 €

1 Available 12 Days 8597-25+60-IP20Screw terminals

114.37 €

1 Available 11 Days 8597-25+60-IP20Screw terminals

114.37 €

1 Available 11 Days 8597-25+60-IP20-

114.37 €

1 Available 11 Days 8597-25+60-IP20-

Tech Support