Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Connection (components) | |
---|---|---|---|---|---|---|
43.35 € | 1 | Available | 11 Days | 58 | Screw terminals | |
45.52 € | 1 | Available | 11 Days | 58 | Screw terminals | |
45.52 € | 1 | Available | 12 Days | 58 | Screw terminals | |
48.77 € | 1 | Available | 11 Days | 58 | - | |
60.69 € | 1 | Available | 11 Days | 58 | - | |
50.93 € | 1 | Available | 12 Days | 58 | Screw terminals | |
56.36 € | 1 | Available | 11 Days | 58 | - | |
60.69 € | 1 | Available | 98 Days | 58 | - | |
56.36 € | 1 | Available | 12 Days | 58 | Screw terminals | |
45.52 € | 1 | Available | 11 Days | 70 | - | |
54.20 € | 1 | Available | 12 Days | 70 | - | |
45.52 € | 1 | Available | 11 Days | 70 | Spring-loaded terminal | |
54.20 € | 1 | Available | 98 Days | 70 | Spring-loaded terminal | |
45.52 € | 1 | Available | 11 Days | 70 | Spring-loaded terminal | |
45.52 € | 1 | Available | 12 Days | 70 | Spring-loaded terminal | |
54.20 € | 1 | Available | 98 Days | 70 | Spring-loaded terminal | |
48.77 € | 1 | Available | 12 Days | 70 | - | |
56.36 € | 1 | Available | 11 Days | 70 | Spring-loaded terminal | |
56.36 € | 1 | Available | 12 Days | 70 | - | |
56.36 € | 1 | Available | 11 Days | 70 | - | |
54.20 € | 1 | Available | 12 Days | 70 | Spring-loaded terminal |
Loading...
No. of pins | 4-pin | Product size (width)(mm) | 45 | Product size (depth)(mm) | 73 |
---|---|---|---|---|---|
Durability | 30000000 | Min. temperature(°C) | -25 | Max. temperature(°C) | +60 |
Frame size | S00 | IP rating | IP20 | Contact type | 4 makers |
Mounting type (relays) | Snap-in, Screw-fit |