Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT23371AB00 |
3RT23371AF00 |
3RT23371AL20 |
3RT23371AP00 |
3RT23371NP30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | |
---|---|---|---|---|---|
333.41 € | 1 | Available | 11 Days | - | |
333.41 € | 1 | Available | 11 Days | - | |
326.84 € | 1 | Available | 11 Days | Screw terminals | |
326.84 € | 1 | Available | 13 Days | - | |
453.65 € | 1 | Available | 11 Days | - |
Loading...
No. of pins | 4-pin | Product size (height)(mm) | 114 | Product size (width)(mm) | 75 |
---|---|---|---|---|---|
Product size (depth)(mm) | 130 | Durability | 10000000 | Min. temperature(°C) | -40 |
Max. temperature(°C) | +70 | Frame size | S2 | IP rating | IP20 |
Contact type | 4 makers | Auxiliary contact type | 1 maker, 1 breaker | Mounting type (relays) | Snap-in, Screw-fit |