Two-tier terminal【1-50 Pieces Per Package】 (8WH10200AF00)

Two-tier terminal 8WH10200AF00
  • Volume Discount

Product Details:

Manufacturer part number: 8WH10200AF00

Brand: SIEMENS

Price: 5.23

Delivery time: 3 Days


Technical Data:

Clamp width: 5.2 mm

Product size (height): 65 mm

Product size (length): 69.9 mm

Product size (width): - mm

Stripping length (max.): 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WH10200AF00

Part Number
8WH10200AF00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp width
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length (max.)
(mm)
Max. cross section (flexible)
(mm2)
Min. cross section (flexible)
(mm2)
Max. cross section (inflexible)
(mm2)
Min. cross section (inflexible)
(mm2)
Nominal current
(A)
Colour Connection (components)

5.23 €

1 Available 3 Days 5.26569.9-9--2.50.1424BeigeScrews

Loading...

  1. 1

Basic information

Product type Dualport terminal Nominal voltage(V) 500

This page is Two-tier terminal, part number 8WH10200AF00.
You can find the detail information about specifications and dimensions on part number 8WH10200AF00.

Variation of this product

Part Number
8WH20250AE00
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Clamp width
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length (max.)
(mm)
Max. cross section (flexible)
(mm2)
Min. cross section (flexible)
(mm2)
Max. cross section (inflexible)
(mm2)
Min. cross section (inflexible)
(mm2)
Nominal current
(A)
Colour Connection (components)

245.95 €

50 Pieces Per Package

1 pack Available 14 Days 4.247.567.54.2101.51.51.51.517.5GreySpring-loaded connector

Tech Support