Through-type terminal【1-50 Pieces Per Package】 (8WH20000AF03)

Through-type terminal 8WH20000AF03

Click on this image to zoom in.

Click on this image to zoom in.

  • Through-type terminal 8WH20000AF03
  • Through-type terminal 8WH20000AF03
  • Through-type terminal 8WH20000AF03
  • Through-type terminal 8WH20000AF03
  • Through-type terminal 8WH20000AF03
  • Volume Discount

Product Details:

Manufacturer part number: 8WH20000AF03

Brand: SIEMENS

Price: 60.49

Delivery time: 11 Days


Technical Data:

Product type: Continuity

Clamp width: 5.2 mm

Product size (height): - mm

Product size (length): - mm

Product size (width): 5.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WH20000AF03

Part Number
8WH20000AF03
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Clamp width
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length (max.)
(mm)
Max. cross section (flexible)
(mm2)
Min. cross section (flexible)
(mm2)
Max. cross section (inflexible)
(mm2)
Min. cross section (inflexible)
(mm2)
Nominal voltage
(V)
Nominal current
(A)
Colour Connection (components)

60.49 €

50 Pieces Per Package

1 pack 11 Days Continuity5.2--5.210442.52.580031GreenSpring-loaded connector

Loading...

  1. 1

This page is Through-type terminal, part number 8WH20000AF03.
You can find the detail information about specifications and dimensions on part number 8WH20000AF03.

Variation of this product

Part Number
8WH20000AF02
8WH20000AF04
8WH20000AF05
8WH20000AF06
8WH60000AJ01
8WH60000AM00
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Clamp width
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length (max.)
(mm)
Max. cross section (flexible)
(mm2)
Min. cross section (flexible)
(mm2)
Max. cross section (inflexible)
(mm2)
Min. cross section (inflexible)
(mm2)
Nominal voltage
(V)
Nominal current
(A)
Colour Connection (components)

60.49 €

50 Pieces Per Package

1 pack 11 Days Hybrid feedthru terminal5.2--5.210442.52.580031RedSpring-loaded connector

60.49 €

50 Pieces Per Package

1 pack 11 Days Continuity5.2--5.210442.52.580031OrangeSpring-loaded connector

60.49 €

50 Pieces Per Package

1 pack 11 Days Hybrid feedthru terminal5.2--5.210442.52.580031WhiteSpring-loaded connector

60.49 €

50 Pieces Per Package

1 pack 11 Days Continuity5.2--5.210442.52.580031YellowSpring-loaded connector

4.45 €

1 Available 3 Days Continuity10.249.567.5-18100.5100.5100057BlueConnector

180.36 €

10 Pieces Per Package

1 pack Available 12 Days Continuity1662.391.6-253563561000125GreyPlug & Clip

Tech Support