N through-type terminal【1-10 Pieces Per Package】 (8WH60000AM01)

N through-type terminal 8WH60000AM01

Click on this image to zoom in.

Click on this image to zoom in.

  • N through-type terminal 8WH60000AM01
  • N through-type terminal 8WH60000AM01
  • Volume Discount

Product Details:

Manufacturer part number: 8WH60000AM01

Brand: SIEMENS

Price: 180.36

Delivery time: 11 Days


Technical Data:

Product type: Hybrid feedthru terminal

Clamp width: 16 mm

Product size (depth): - mm

Product size (height): 62.3 mm

Product size (length): 91.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WH60000AM01

Part Number
8WH60000AM01
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Clamp width
(mm)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length (max.)
(mm)
Cross section (numerical)
(mm2)
Max. cross section (flexible)
(mm2)
Min. cross section (flexible)
(mm2)
Max. cross section (inflexible)
(mm2)
Min. cross section (inflexible)
(mm2)
Nominal voltage
(V)
Nominal current
(A)
Colour Compatible with (details) Connection (components)

180.36 €

10 Pieces Per Package

1 pack Available 11 Days Hybrid feedthru terminal16-62.391.6-25-3563561000125Blue-Plug & Clip

Loading...

  1. 1

This page is N through-type terminal, part number 8WH60000AM01.
You can find the detail information about specifications and dimensions on part number 8WH60000AM01.

Variation of this product

Part Number
3LD93402C
8WH60000AS01
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Clamp width
(mm)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length (max.)
(mm)
Cross section (numerical)
(mm2)
Max. cross section (flexible)
(mm2)
Min. cross section (flexible)
(mm2)
Max. cross section (inflexible)
(mm2)
Min. cross section (inflexible)
(mm2)
Nominal voltage
(V)
Nominal current
(A)
Colour Compatible with (details) Connection (components)

10.07 €

1 11 Days Neutral terminal-13.260-40.5-2.515-------Switch disconnectors 3LD3-

147.05 €

3 Pieces Per Package

1 pack Available 11 Days Hybrid feedthru terminal31-116.5116.43140-15050150501500309Blue-Plug & Clip

Tech Support