Manufacturer part number: 8WH10000AQ00
Brand: SIEMENS
Price: 322.48 €
Delivery time: 13 Days
AWG max.: 2
AWG (min.): 4
Clamp width: 25 mm
Product size (length): 83 mm
Product size (width): 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8WH10000AQ00
Part Number
|
---|
8WH10000AQ00 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Clamp width (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | Max. cross section (flexible) (mm2) | Min. cross section (flexible) (mm2) | Max. cross section (inflexible) (mm2) | Min. cross section (inflexible) (mm2) | Nominal current (A) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
322.48 € | 10 Pieces Per Package | 1 pack | Available | 13 Days | 2 | 4 | 25 | 83 | 25 | 33 | 95 | 95 | 95 | 35 | 232 | Grey |
Loading...
Product type | High power terminal | Product size (height)(mm) | 26 | Nominal voltage(V) | 1000 |
---|---|---|---|---|---|
Connection (components) | Screws |
This page is High-current terminal with screw terminal, part number 8WH10000AQ00.
You can find the detail information about specifications and dimensions on part number 8WH10000AQ00.
Configure
Basic Attributes
AWG max.
AWG (min.)
Clamp width(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length (max.)(mm)
Max. cross section (flexible)(mm2)
Min. cross section (flexible)(mm2)
Max. cross section (inflexible)(mm2)
Min. cross section (inflexible)(mm2)
Nominal current(A)
Colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8WH10000AN01 |
8WH10000AS01 |
8WH10000AU01 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | AWG (min.) | Clamp width (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | Max. cross section (flexible) (mm2) | Min. cross section (flexible) (mm2) | Max. cross section (inflexible) (mm2) | Min. cross section (inflexible) (mm2) | Nominal current (A) | Colour |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.45 € | 10 Pieces Per Package | 1 pack | 14 Days | 6 | 6 | 20 | 70.5 | 20 | 24 | 50 | 50 | 50 | 25 | 150 | Blue | ||
391.04 € | 10 Pieces Per Package | 1 pack | 13 Days | - | - | 31 | 100 | 31 | 40 | 150 | 150 | 150 | 50 | 309 | Blue | ||
476.19 € | 10 Pieces Per Package | 1 pack | 13 Days | - | - | 36 | 100 | 36 | 40 | 240 | 240 | 240 | 70 | 415 | Blue |