Manufacturer part number: 8WH10001PH38
Brand: SIEMENS
Price: 901.96 €
Delivery time: 13 Days
Product size (height): 73 mm
Product size (length): 57.8 mm
Stripping length (max.): 10 mm
Max. cross section (flexible): - mm2
Min. cross section (flexible): - mm2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8WH10001PH38
Part Number
|
---|
8WH10001PH38 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Max. cross section (flexible) (mm2) | Min. cross section (flexible) (mm2) | Max. cross section (inflexible) (mm2) | Min. cross section (inflexible) (mm2) | Nominal voltage (V) | Nominal current (A) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
901.96 € | 50 Pieces Per Package | 1 pack | 13 Days | 73 | 57.8 | 10 | - | - | 6 | 0.2 | 630 | 10 | Screws |
Loading...
Product type | Fuse terminal | Clamp width(mm) | 8.2 | Colour | Black |
---|
This page is Fuse terminal, part number 8WH10001PH38.
You can find the detail information about specifications and dimensions on part number 8WH10001PH38.
Configure
Basic Attributes
Max. cross section (flexible)(mm2)
Min. cross section (flexible)(mm2)
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Max. cross section (inflexible)(mm2)
Min. cross section (inflexible)(mm2)
Nominal voltage(V)
Nominal current(A)
Connection (components)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8WH20001BG28 |
8WH20001BG38 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Max. cross section (flexible) (mm2) | Min. cross section (flexible) (mm2) | Max. cross section (inflexible) (mm2) | Min. cross section (inflexible) (mm2) | Nominal voltage (V) | Nominal current (A) | Connection (components) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
801.12 € | 50 Pieces Per Package | 1 pack | 13 Days | 43.5 | 86.5 | 12 | 6 | 6 | 4 | 4 | 400 | 30 | Spring-loaded connector | ||
805.60 € | 50 Pieces Per Package | 1 pack | 98 Days | 43.5 | 86.5 | 12 | 6 | 6 | 4 | 4 | 400 | 30 | Spring-loaded connector |