Manufacturer part number: 6ES79213AF200AA0
Brand: SIEMENS
Price: 94.11 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6ES79213AF200AA0
Product type | PLC front panel card | Ambient temperature (max.)(°C) | +60 | Operating voltage (range) | 24 - 60 V |
---|---|---|---|---|---|
Operating voltage(V) | 60 | Fitting type (details) | Direct assembly | Type (misc.) | Plug connection |
This page is Front connector module, part number 6ES79213AF200AA0.
You can find the detail information about specifications and dimensions on part number 6ES79213AF200AA0.
Part Number |
---|
6ES79213AB200AA0 |
6ES79213AC000AA0 |
6ES79213AD000AA0 |
6ES79213AG200AA0 |
6ES79213AK200AA0 |
6ES79215AK200AA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
89.63 € | 1 | 6 Days | ||
76.17 € | 1 | 6 Days | ||
76.17 € | 1 | 6 Days | ||
94.11 € | 1 | 6 Days | ||
96.35 € | 1 | 98 Days | ||
69.37 € | 1 | 6 Days |