Connection module (6ES79240AA200BA0)

Connection module 6ES79240AA200BA0

Click on this image to zoom in.

Click on this image to zoom in.

  • Connection module 6ES79240AA200BA0
  • Connection module 6ES79240AA200BA0
  • Connection module 6ES79240AA200BA0
  • Connection module 6ES79240AA200BA0
  • Connection module 6ES79240AA200BA0
  • Connection module 6ES79240AA200BA0
  • Connection module 6ES79240AA200BA0
  • Connection module 6ES79240AA200BA0
  • Connection module 6ES79240AA200BA0
  • Connection module 6ES79240AA200BA0
  • Volume Discount

Product Details:

Manufacturer part number: 6ES79240AA200BA0

Brand: SIEMENS

Price: 34.72

Delivery time: 6 Days


Technical Data:

Number of pins: - Pole

Product type: PLC connectors

Ambient temperature (max.): +60 °C

Product size (height): 58 mm

Product size (length): 58 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6ES79240AA200BA0

Part Number
6ES79240AA200BA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product type Ambient temperature (max.)
(°C)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Operating voltage (range) Operating voltage
(V)
Nominal current
(A)
No. of relay outputs (max.) Fitting type (details) Type (misc.)

34.72 €

1 6 Days -PLC connectors+6058584024 - 50 V50--DIN rail 35 mm, DIN rail 15 mmPlug connection

Loading...

  1. 1

This page is Connection module, part number 6ES79240AA200BA0.
You can find the detail information about specifications and dimensions on part number 6ES79240AA200BA0.

Variation of this product

Part Number
3NJ69153BA00
6ES79240AA200AA0
6ES79240AA200BC0
6ES79240BD200BA0
6ES79240BD200BC0
6ES79240BE200BA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product type Ambient temperature (max.)
(°C)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Operating voltage (range) Operating voltage
(V)
Nominal current
(A)
No. of relay outputs (max.) Fitting type (details) Type (misc.)

409.93 €

1 9 Days 3Terminal module------400---

21.28 €

1 6 Days -PLC connectors+6058584024 - 50 V50--DIN rail 35 mm, DIN rail 15 mmPlug connection

33.60 €

1 26 Days -PLC connectors+6058584024 - 50 V50--DIN rail 35 mm, DIN rail 15 mmPlug connection

106.75 €

1 Available 6 Days -PLC connectors+60767610024 - 50 V50-8DIN rail 35 mm, DIN rail 15 mmPlug connection

104.57 €

1 Available 26 Days -PLC connectors+60767610024 - 50 V50-8DIN rail 35 mm, DIN rail 15 mmPlug connection

153.03 €

1 Available 6 Days -PLC connectors+60767613050 V (max)50-8DIN rail 35 mm, DIN rail 15 mmPlug connection

Tech Support