Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8MR21701BA |
8MR21701DA |
8MR21701DB |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
130.71 € | 5 Pieces Per Package | 1 pack | Available | 18 Days | |
27.55 € | 1 | Available | 18 Days | ||
27.55 € | 1 | Available | 18 Days |
Loading...
Product type | Thermostat | Operating voltage (range) | 250 V (max) | Operating voltage(V) | 250 |
---|---|---|---|---|---|
Product size (height)(mm) | 60 | Product size (length)(mm) | 43 | Product size (width)(mm) | 33 |
Switching current (max.)(A) | 10 | IP rating | IP20 | Mounting type | Clamp |