Mech. thermostat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21701A

Part Number
8MR21701A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.56 €

1 18 Days

Loading...

  1. 1

Basic information

Product type Mechanical thermostat Operating voltage (range) 230 V (max) Operating voltage(V) 230
Product size (height)(mm) 67 Product size (length)(mm) 38 Product size (width)(mm) 50
Switching current (max.)(A) 10 IP rating IP20 Mounting type Clamp

This page is Mech. thermostat, part number 8MR21701A.
You can find the detail information about specifications and dimensions on part number 8MR21701A.

Tech Support