Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8MR21712BA |
8MR21721A |
8MR21721AB |
8MR21722A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Operating voltage (range) | Operating voltage (V) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|
16.80 € | 1 | 18 Days | Thermostat | 240 V (max) | 240 | 33 | ||
29.12 € | 1 | 18 Days | Opener + closer | 250 V (max) | 250 | 63 | ||
29.12 € | 1 | 4 Days | Dual thermostat | 250 V (max) | 250 | 63 | ||
31.36 € | 1 | 18 Days | Dual thermostat | 250 V (max) | 250 | 63 |
Loading...
Product size (height)(mm) | 47 | Product size (length)(mm) | 33 | Switching current (max.)(A) | 10 |
---|---|---|---|---|---|
IP rating | IP20 | Mounting type | Clamp |
Configure
Basic Attributes
Product type
Operating voltage (range)
Operating voltage(V)
Product size (width)(mm)
Filter by standard shipping days
Optional Attributes