Manufacturer part number: 8MR21701GC
Brand: SIEMENS
Price: 71.69 €
Delivery time: 17 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8MR21701GC
Product type | Thermostat | Operating voltage (range) | 230 V (max) | Operating voltage(V) | 230 |
---|---|---|---|---|---|
Product size (height)(mm) | 64.5 | Product size (length)(mm) | 38 | Product size (width)(mm) | 42 |
Switching current (max.)(A) | 8 | IP rating | IP20 | Mounting type | Clamp |
This page is Electronic Thermostat, part number 8MR21701GC.
You can find the detail information about specifications and dimensions on part number 8MR21701GC.
Part Number |
---|
8MR21701GA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
71.69 € | 1 | 17 Days |