Solid-state time-delayed front-side auxiliary switch (3RT19262EC21)

Solid-state time-delayed front-side auxiliary switch 3RT19262EC21

Product Details:

Manufacturer part number: 3RT19262EC21

Brand: SIEMENS

Price: 78.43

Delivery time: 11 Days


Technical Data:

Electrical lifespan: 100000

Operating voltage: - V

Operating voltage (range): 100 - 127 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT19262EC21

Part Number
3RT19262EC21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Electrical lifespan Operating voltage
(V)
Operating voltage (range)

78.43 €

1 11 Days 100000-100 - 127 V

Loading...

  1. 1

Basic information

Durability 10000000 Min. temperature(°C) -25 Max. temperature(°C) +60
Product size (depth)(mm) 73 Product size (height)(mm) 46 Product size (width)(mm) 33
IP rating IP20

This page is Solid-state time-delayed front-side auxiliary switch, part number 3RT19262EC21.
You can find the detail information about specifications and dimensions on part number 3RT19262EC21.

Variation of this product

Part Number
3RT19262EC11
3RT19262EC31
3RT19262ED11
3RT19262ED21
3RT19262EJ11
3RT19262EJ21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Electrical lifespan Operating voltage
(V)
Operating voltage (range)

78.43 €

1 98 Days 100000-100 - 127 V

84.96 €

1 17 Days 100000-100 - 127 V

78.43 €

1 11 Days 100000-200 - 240 V

78.43 €

1 11 Days 100000-200 - 240 V

78.43 €

1 11 Days 5000024-

78.43 €

1 11 Days 5000024-

Tech Support