Manufacturer part number: 3RT19555AB31
Brand: SIEMENS
Price: 95.85 €
Delivery time: 12 Days
Control voltage range: 23 - 26 V AC
Product size (height): - mm
Auxiliary contact type: -
Connection (components): Screws
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RT19555AB31
Part Number
|
---|
3RT19555AB31 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage range | Product size (height) (mm) | Auxiliary contact type | Connection (components) | |
---|---|---|---|---|---|---|---|---|
95.85 € | 1 | Available | 12 Days | 23 - 26 V AC | - | - | Screws |
Loading...
This page is Changeover operating mechanism, part number 3RT19555AB31.
You can find the detail information about specifications and dimensions on part number 3RT19555AB31.
Configure
Basic Attributes
Product size (height)(mm)
Auxiliary contact type
Control voltage range
Connection (components)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3RT19555AB32 |
3RT19555AD31 |
3RT19555AF32 |
3RT19555AM31 |
3RT19555AM32 |
3RT19555AP31 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Control voltage range | Product size (height) (mm) | Auxiliary contact type | Connection (components) |
---|---|---|---|---|---|---|---|---|
108.93 € | 1 | Available | 11 Days | 23 - 26 V AC | - | - | Spring-loaded terminal | |
95.85 € | 1 | Available | 12 Days | 42 - 48 V AC | - | - | Screws | |
108.93 € | 1 | Available | 12 Days | 110 - 127 V AC | - | - | Spring-loaded terminal | |
95.85 € | 1 | Available | 12 Days | 200 - 220 V AC | - | - | Screws | |
108.93 € | 1 | Available | 98 Days | 200 - 220 V AC | - | - | Spring-loaded terminal | |
95.85 € | 1 | Available | 10 Days | 220 - 240 V AC | - | - | Screws |