Capacitor contactor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT26371NP35

Part Number
3RT26371NP35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control voltage range Electrical lifespan Power
(VA)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Auxiliary contact type Frame size

803.47 €

1 Available 11 Days 175 - 280 V AC150000.110130114652 breakersS2

Loading...

  1. 1

Basic information

Current load(A) 10 Durability 3000000 Min. temperature(°C) -25
Max. temperature(°C) +80 Contact type 3 makers No. of pins 3-pin
IP rating IP20 Mounting type (relays) DIN rail Connection (components) Screws

This page is Capacitor contactor, part number 3RT26371NP35.
You can find the detail information about specifications and dimensions on part number 3RT26371NP35.

Variation of this product

Part Number
3RT26171AB03
3RT26171AB05
3RT26171AF03
3RT26171AF05
3RT26171AP03
3RT26171AP05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Control voltage range Electrical lifespan Power
(VA)
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Auxiliary contact type Frame size

136.17 €

1 Available 11 Days 24 V AC (max)30000049120125451 maker, 1 breakerS00

130.71 €

1 Available 11 Days 24 V AC (max)30000049120125452 breakersS00

141.61 €

1 Available 11 Days 110 V AC (max)30000049120125451 maker, 1 breakerS00

130.71 €

1 Available 11 Days 110 V AC (max)30000049120125452 breakersS00

136.17 €

1 Available 11 Days 230 V AC (max)30000049120125451 maker, 1 breakerS00

136.17 €

1 Available 11 Days 230 V AC (max)30000049120125452 breakersS00

Tech Support