USB port (3SU19600GA800AA0)

USB port 3SU19600GA800AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • USB port 3SU19600GA800AA0
  • USB port 3SU19600GA800AA0
  • USB port 3SU19600GA800AA0
  • Volume Discount

Product Details:

Manufacturer part number: 3SU19600GA800AA0

Brand: SIEMENS

Price: 91.87

Delivery time: 11 Days


Technical Data:

Product size (height): 5 mm

Product size (dia.): 38 mm

Colour: Sand grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU19600GA800AA0

Part Number
3SU19600GA800AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (dia.)
(mm)
Colour

91.87 €

1 11 Days 538Sand grey

Loading...

  1. 1

Basic information

Product type Junction box Min. temperature(°C) -25 Max. temperature(°C) +70
IP rating IP65 Material Metal

This page is USB port, part number 3SU19600GA800AA0.
You can find the detail information about specifications and dimensions on part number 3SU19600GA800AA0.

Variation of this product

Part Number
3SU19500GA800AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (dia.)
(mm)
Colour

69.37 €

1 Available 11 Days 11.729.45Silver

Tech Support