Spare part for rotary operating mechanism (8UC6013)

Spare part for rotary operating mechanism 8UC6013

Click on this image to zoom in.

Click on this image to zoom in.

  • Spare part for rotary operating mechanism 8UC6013
  • Spare part for rotary operating mechanism 8UC6013
  • Spare part for rotary operating mechanism 8UC6013
  • Spare part for rotary operating mechanism 8UC6013
  • Spare part for rotary operating mechanism 8UC6013
  • Spare part for rotary operating mechanism 8UC6013
  • Volume Discount

Product Details:

Manufacturer part number: 8UC6013

Brand: SIEMENS

Price: 58.25

Delivery time: 9 Days


Technical Data:

Product type: Catch

Product size (height): - mm

Product size (length): - mm

Product size (width): - mm

Compatible with (details): Rotary drive 8UC6, shaft 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8UC6013

Part Number
8UC6013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Compatible with (details)

58.25 €

1 9 Days Catch---Rotary drive 8UC6, shaft 10 mm

Loading...

  1. 1

This page is Spare part for rotary operating mechanism, part number 8UC6013.
You can find the detail information about specifications and dimensions on part number 8UC6013.

Variation of this product

Part Number
8UC6012
8UC6014
8UC6016
8UC6017
8UC6022
8UC6023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Compatible with (details)

29.12 €

1 9 Days Shaft connector catch---Rotary drive 8UC6, shaft 8 mm

67.21 €

1 10 Days Catch---Rotary drive 8UC6, shaft 12 mm

28.00 €

1 10 Days Catch---Rotary drive 8UC6, shaft 6 mm, shortened with reduced tolerance compensation

28.00 €

1 10 Days Catch---Rotary drive 8UC6, shaft 8 mm

13.75 €

1 Available 9 Days Shaft link---Shaft 8mm to 8mm

23.52 €

1 9 Days Link---Shaft 10mm to 10mm

Tech Support