Spare part (3KF92120AA00)

Spare part 3KF92120AA00

Click on this image to zoom in.

Click on this image to zoom in.

  • Spare part 3KF92120AA00
  • Spare part 3KF92120AA00
  • Spare part 3KF92120AA00

Product Details:

Manufacturer part number: 3KF92120AA00

Brand: SIEMENS

Price: 20.16

Delivery time: 11 Days


Technical Data:

Product type: L mount bracket

Product size (depth): - mm

Product size (height): 33 mm

Product size (width): - mm

Compatible with (details): 3 KF size 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KF92120AA00

Part Number
3KF92120AA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Compatible with (details) Type (misc.) Colour

20.16 €

1 11 Days L mount bracket-33-3 KF size 2Mounting angle for mounting-

Loading...

  1. 1

This page is Spare part, part number 3KF92120AA00.
You can find the detail information about specifications and dimensions on part number 3KF92120AA00.

Variation of this product

Part Number
3KF91120BA00
3KF94120AA00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Compatible with (details) Type (misc.) Colour

14.56 €

1 12 Days Slider5.847.512.83 KF size 1-Black

24.64 €

1 12 Days L mount bracket---3 KF size 3 and 4Mounting angle for mounting-

Tech Support