Silicone protection cap

Silicone protection cap

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU1900-0DB70-0AA0
3SU19000DC700AA0
3SU19000DF700AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (dia.)
(mm)
Recess depth
(mm)
Compatible with (details)

4.81 €

1 3 Days 31.631for pushbutton, flat
-

5.37 €

1 11 Days 31.649for pushbuttons, raised
-

25.76 €

1 12 Days 4225.9Emergency-STOP mushroom pushbutton

Loading...

  1. 1

Basic information

IP rating IP66, IP67 Colour Clear Material Plastic

Tech Support