LED module With integrated LED (3SU14011BC201AA0)

LED module With integrated LED 3SU14011BC201AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • LED module With integrated LED 3SU14011BC201AA0
  • LED module With integrated LED 3SU14011BC201AA0
  • LED module With integrated LED 3SU14011BC201AA0
  • LED module With integrated LED 3SU14011BC201AA0
  • LED module With integrated LED 3SU14011BC201AA0
  • LED module With integrated LED 3SU14011BC201AA0
  • LED module With integrated LED 3SU14011BC201AA0
  • Volume Discount

Product Details:

Manufacturer part number: 3SU14011BC201AA0

Brand: SIEMENS

Price: 14.56

Delivery time: 11 Days


Technical Data:

Product size (depth): 29.4 mm

Product size (height): 33.2 mm

Product size (width): 9.8 mm

Switching voltage: 110 V

IP rating: IP40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU14011BC201AA0

Part Number
3SU14011BC201AA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Switching voltage
(V)
IP rating Connection (components) Light colour Mounting type
-

14.56 €

1 11 Days 29.433.29.8110IP40-RedFront panel fixed

Loading...

  1. 1

Basic information

Product type LED module Electrical lifespan 100000 Switching current (max.)(A) 20 mA
Min. temperature(°C) -25 Max. temperature(°C) +70

This page is LED module With integrated LED, part number 3SU14011BC201AA0.
You can find the detail information about specifications and dimensions on part number 3SU14011BC201AA0.

Variation of this product

Part Number
3SU1401-1BF20-1AA0
3SU1401-1BF30-1AA0
3SU1401-1BF40-1AA0
3SU14011BC203AA0
3SU14011BC301AA0
3SU14011BC303AA0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Switching voltage
(V)
IP rating Connection (components) Light colour Mounting type

14.56 €

1 11 Days 29.433.29.8230 V ACIP20, IP40ScrewsRedFront panel fixed

14.56 €

1 10 Days 29.433.29.8230 V ACIP20, IP40ScrewsYellowFront panel fixed

14.56 €

1 3 Days 29.433.29.8230 V ACIP20, IP40ScrewsGreenFront panel fixed
-

16.80 €

1 10 Days 29.4369.8110IP40-RedFront panel fixed
-

14.56 €

1 11 Days 29.433.29.8110IP40-YellowFront panel fixed
-

16.80 €

1 11 Days 29.4369.8110IP40-YellowFront panel fixed

Tech Support