Flat ribbon cable (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SU19000KP800AA0
3SU19000KQ800AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Type (misc.)

22.40 €

1 11 Days 10 m7 wires, length 10 m

12.32 €

1 11 Days 5 m7 wires, length 5 m

Loading...

  1. 1

Basic information

Product type Fixing material Colour Grey Material Plastic

Tech Support