Manufacturer part number: 3SE51120AA00
Brand: SIEMENS
Price: 16.80 €
Delivery time: 11 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE51120AA00
Product type | Enclosure | Product size (depth)(mm) | 37.3 | Product size (length)(mm) | 85.7 |
---|---|---|---|---|---|
Product size (width)(mm) | 40 | Min. temperature(°C) | -25 | Max. temperature(°C) | +85 |
Thread size | M20 x 1.5 | IP rating | IP66, IP67 | Colour | Turquoise |
Material | Metal |
This page is enclosure Metal, part number 3SE51120AA00.
You can find the detail information about specifications and dimensions on part number 3SE51120AA00.
Part Number |
---|
3SE51120AA001CA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
22.40 € | 1 | 12 Days |