Manufacturer part number: 3SE51620AA00
Brand: SIEMENS
Price: 52.03 €
Delivery time: 12 Days
Actuating force: - N
Product size (depth): 37.3 mm
Product size (length): 100 mm
Product size (width): 56 mm
Compatible with (details): For Position Switch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SE51620AA00
Part Number
|
---|
3SE51620AA00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuating force (N) | Product size (depth) (mm) | Product size (length) (mm) | Product size (width) (mm) | Compatible with (details) | Colour | Connection (components) | Operation type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
52.03 € | 1 | 12 Days | - | 37.3 | 100 | 56 | For Position Switch | - | - | - |
Loading...
Product type | Enclosure | Min. temperature(°C) | -25 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Thread size | M20 x 1.5 | IP rating | IP66, IP67 | Material | Metal |
This page is Empty enclosure for position switch, part number 3SE51620AA00.
You can find the detail information about specifications and dimensions on part number 3SE51620AA00.
Configure
Basic Attributes
Actuating force(N)
Colour
Connection (components)
Operation type
Product size (depth)(mm)
Product size (length)(mm)
Product size (width)(mm)
Compatible with (details)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SE52120AC051CA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Actuating force (N) | Product size (depth) (mm) | Product size (length) (mm) | Product size (width) (mm) | Compatible with (details) | Colour | Connection (components) | Operation type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
19.04 € | 1 | 11 Days | 20 | - | 75.7 | 31 | Position switch | Turquoise | Screws | Tappet, fluoropolymer tappet |