Conveyor belt unbalance tracker (3SE73101AE04)

Conveyor belt unbalance tracker 3SE73101AE04

Product Details:

Manufacturer part number: 3SE73101AE04

Brand: SIEMENS

Price: 738.37

Delivery time: 12 Days


Technical Data:

Product size (length): 206 mm

IP rating: IP65

Type (misc.): 2 x M25 x 1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE73101AE04

Part Number
3SE73101AE04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
IP rating Type (misc.)

738.37 €

1 12 Days 206IP652 x M25 x 1.5

Loading...

  1. 1

Basic information

Product type Misalignment sensor Product size (height)(mm) 160 Product size (width)(mm) 135
Switching current (max.)(A) 6 Min. temperature(°C) -25 Max. temperature(°C) +70
Colour Grey, Black Connection (components) Screws Material Metal

This page is Conveyor belt unbalance tracker, part number 3SE73101AE04.
You can find the detail information about specifications and dimensions on part number 3SE73101AE04.

Variation of this product

Part Number
3SE73101AE00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
IP rating Type (misc.)

626.33 €

1 12 Days ---

Tech Support