Manufacturer part number: 3SU14001EA102AA0
Brand: SIEMENS
Price: 296.92 €
Delivery time: 11 Days
Product size (height): 42 mm
Product size (length): 65.5 mm
Product size (width): 30 mm
Type (misc.): Screw connection + spring-loaded connection
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU14001EA102AA0
Part Number
|
---|
3SU14001EA102AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
296.92 € | 1 | 11 Days | 42 | 65.5 | 30 | Screw connection + spring-loaded connection |
Loading...
Product type | Interface | Switching voltage(V) | 36.1 | Min. temperature(°C) | -25 |
---|---|---|---|---|---|
Max. temperature(°C) | +70 | IP rating | IP20 |
This page is AS-Interface module, part number 3SU14001EA102AA0.
You can find the detail information about specifications and dimensions on part number 3SU14001EA102AA0.
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SU14001EA104AA0 |
3SU14001EC102AA0 |
3SU14001EC104AA0 |
3SU14001EJ106AA0 |
3SU14001EK106AA0 |
3SU14002EA106AA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Type (misc.) |
---|---|---|---|---|---|---|---|---|
296.92 € | 1 | 11 Days | 42 | 65.5 | 30 | Bus systems | ||
308.12 € | 1 | 11 Days | 42 | 65.5 | 30 | Screw connection + spring-loaded connection | ||
308.12 € | 1 | 11 Days | 42 | 65.5 | 30 | Spring-loaded connection + bus systems | ||
207.27 € | 1 | 11 Days | 57.5 | 53.5 | 23.8 | Spring-loaded connection | ||
190.47 € | 1 | 11 Days | 60 | 53.5 | 23.8 | Spring-loaded connection | ||
128.84 € | 1 | 11 Days | 54.6 | 32.5 | 25.9 | Spring-loaded connection |