Manufacturer part number: 3RA68230AC
Brand: SIEMENS
Price: 191.29 €
Delivery time: 9 Days
Connection (components): Spring-loaded terminal
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RA68230AC
Adjustment range (amperage) | 63 A (max) | Max. temperature(°C) | +60 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Product size (depth)(mm) | 100 | Product size (height)(mm) | 197 | Product size (width)(mm) | 135 |
Switching voltage (max.)(V AC) | 690 | IP rating | IP20 | No. of pins | 3-pin |
Mounting type | Screw-fit, Snap-in |
This page is Triple extension block, part number 3RA68230AC.
You can find the detail information about specifications and dimensions on part number 3RA68230AC.
Part Number |
---|
3RA68230AB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection (components) |
---|---|---|---|---|---|
191.29 € | 1 | 9 Days | Screws |