Safety main power connector (3RA29161A)

Safety main power connector 3RA29161A

Click on this image to zoom in.

Click on this image to zoom in.

  • Safety main power connector 3RA29161A
  • Safety main power connector 3RA29161A
  • Volume Discount

Product Details:

Manufacturer part number: 3RA29161A

Brand: SIEMENS

Price: 14.56

Delivery time: 9 Days


Technical Data:

Frame size: S00

Product size (depth): 18 mm

Product size (height): 74.2 mm

Product size (width): 82 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA29161A

Part Number
3RA29161A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Frame size Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

14.56 €

1 9 Days S001874.282

Loading...

  1. 1

Basic information

Mounting type Screw-fit

This page is Safety main power connector, part number 3RA29161A.
You can find the detail information about specifications and dimensions on part number 3RA29161A.

Variation of this product

Part Number
3RA29261A
3RA29361A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Frame size Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

16.93 €

1 Available 9 Days S024.8109.897.5

22.40 €

1 9 Days S224.5146.5116.2

Tech Support