PE tap Connection main circuit: screw terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA68704AB

Part Number
3RA68704AB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 11 Days

Loading...

  1. 1

Basic information

Adjustment range (amperage) 63 A (max) Max. temperature(°C) +60 Min. temperature(°C) -20
Product size (depth)(mm) 32 Product size (height)(mm) 60 Product size (width)(mm) 15
IP rating IP20 No. of pins 1-pin Mounting type Screw-fit

This page is PE tap Connection main circuit: screw terminal, part number 3RA68704AB.
You can find the detail information about specifications and dimensions on part number 3RA68704AB.

Tech Support