Link module Electrical and mechanical【1-5 Pieces Per Package】 (3RA29112AA00)

Link module Electrical and mechanical 3RA29112AA00

Click on this image to zoom in.

Click on this image to zoom in.

  • Link module Electrical and mechanical 3RA29112AA00
  • Link module Electrical and mechanical 3RA29112AA00
  • Link module Electrical and mechanical 3RA29112AA00
  • Link module Electrical and mechanical 3RA29112AA00
  • Link module Electrical and mechanical 3RA29112AA00

Product Details:

Manufacturer part number: 3RA29112AA00

Brand: SIEMENS

Price: 6.71

Delivery time: 3 Days


Technical Data:

Frame size: S00

Product size (depth): 85.5 mm

Product size (height): 52.8 mm

Product size (width): 45 mm

Colour: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA29112AA00

Part Number
3RA29112AA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Frame size Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Colour Connection (components) Mounting type

6.71 €

1 3 Days S0085.552.845-Spring-loaded terminal-

Loading...

  1. 1

This page is Link module Electrical and mechanical, part number 3RA29112AA00.
You can find the detail information about specifications and dimensions on part number 3RA29112AA00.

Variation of this product

Part Number
3RA19211DA00
3RA29112GA00
3RA29212GA00
3RA2931-1AA00
3RA29311A
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Frame size Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Colour Connection (components) Mounting type

6.71 €

1 3 Days S0070.342.745---

19.04 €

1 9 Days S0097.543.845-Spring-loaded terminal-

17.92 €

1 9 Days S04557109-Spring-loaded terminal-

16.80 €

1 9 Days S2---Black-Screw-fit

87.39 €

5 Pieces Per Package

1 pack 9 Days S2101.560.454.8--Screw-fit

Tech Support