Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RA68128AB |
3RA68128AC |
3RA68138AC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adjustment range (amperage) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|
262.35 € | 1 | 10 Days | 63 A (max) | 144 | 197 | 180 | Screws | ||
262.35 € | 1 | 10 Days | 63 A (max) | 144 | 208 | 180 | Spring-loaded terminal | ||
315.92 € | 1 | 10 Days | 100 A (max) | 155 | 208 | 205 | Spring-loaded terminal |
Loading...
Max. temperature(°C) | +60 | Min. temperature(°C) | -20 | Switching voltage (max.)(V AC) | 690 |
---|---|---|---|---|---|
IP rating | IP20 | No. of pins | 3-pin | Mounting type | Screw-fit, Snap-in |
Configure
Basic Attributes
Adjustment range (amperage)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Connection (components)
Filter by standard shipping days
Optional Attributes