Disconnector module for circuit breaker (3RV29381A)

Disconnector module for circuit breaker 3RV29381A

Product Details:

Manufacturer part number: 3RV29381A

Brand: SIEMENS

Price: 78.43

Delivery time: 9 Days


Technical Data:

Frame size: S2

Product size (depth): 149 mm

Product size (height): 57 mm

Product size (width): 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RV29381A

Part Number
3RV29381A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Frame size Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

78.43 €

1 9 Days S21495755

Loading...

  1. 1

Basic information

Max. temperature(°C) +70 Min. temperature(°C) -20

This page is Disconnector module for circuit breaker, part number 3RV29381A.
You can find the detail information about specifications and dimensions on part number 3RV29381A.

Variation of this product

Part Number
3RV29281A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Frame size Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

45.93 €

1 11 Days S0945145

Tech Support