Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3RA19542G
Product size (depth)(mm) | 42.3 | Product size (height)(mm) | 89.7 | Product size (width)(mm) | 89.3 |
---|
This page is Connector for YD combination, part number 3RA19542G.
You can find the detail information about specifications and dimensions on part number 3RA19542G.