Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6GK19011BB206AA0 |
6GK19011BB216AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | |
---|---|---|---|---|---|
54.20 € | 1 | Available | 6 Days | Plastic | |
64.97 € | 1 | 6 Days | Metal |
Loading...
Product size (height)(mm) | 29 | Product size (width)(mm) | 22 | Product size (depth)(mm) | 73 |
---|---|---|---|---|---|
Ambient temperature (min.)(°C) | -40 | Ambient temperature (max.)(°C) | +70 |