Industrial Ethernet Fast Connect RJ45 plug (6GK19011BB102AB0)

Industrial Ethernet Fast Connect RJ45 plug 6GK19011BB102AB0

Click on this image to zoom in.

Click on this image to zoom in.

  • Industrial Ethernet Fast Connect RJ45 plug 6GK19011BB102AB0
  • Industrial Ethernet Fast Connect RJ45 plug 6GK19011BB102AB0
  • Industrial Ethernet Fast Connect RJ45 plug 6GK19011BB102AB0
  • Industrial Ethernet Fast Connect RJ45 plug 6GK19011BB102AB0
  • Volume Discount

Product Details:

Manufacturer part number: 6GK19011BB102AB0

Brand: SIEMENS

Price: 25.55

Delivery time: 3 Days


Technical Data:

Product size (depth): 55 mm

Quantity: 10 units per pack


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK19011BB102AB0

Part Number
6GK19011BB102AB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Quantity

25.55 €

1 Available 3 Days 5510 units per pack

Loading...

  1. 1

Basic information

Product size (height)(mm) 16 Product size (width)(mm) 13.7 Ambient temperature (min.)(°C) -40
Ambient temperature (max.)(°C) +85 Transfer rate(Mbps) 10 / 100 IP rating IP20
Material Metal No. of pin 4

This page is Industrial Ethernet Fast Connect RJ45 plug, part number 6GK19011BB102AB0.
You can find the detail information about specifications and dimensions on part number 6GK19011BB102AB0.

Variation of this product

Part Number
6GK19011BB202AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Quantity

24.64 €

1 7 Days 421 unit per pack

Tech Support