3-phase busbar (3RV19351B)

3-phase busbar 3RV19351B

Click on this image to zoom in.

Click on this image to zoom in.

  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • 3-phase busbar 3RV19351B
  • Volume Discount

Product Details:

Manufacturer part number: 3RV19351B

Brand: SIEMENS

Price: 36.43

Delivery time: 11 Days


Technical Data:

Number of pins: 3-pin

Mounting type (relays): -

Product size (height): 55.5 mm

Product size (width): - mm

Product size (depth): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RV19351B

Part Number
3RV19351B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Mounting type (relays) Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Product size (length)
(mm)
Frame size Colour Connection (components) Type (misc.)
-

36.43 €

1 Available 11 Days 3-pin-55.5---S2-Screws-

Loading...

  1. 1

Tech Support