SINAMICS Line filter (6SL32030BE218BA0)

SINAMICS Line filter 6SL32030BE218BA0

Product Details:

Manufacturer part number: 6SL32030BE218BA0

Brand: SIEMENS

Price: 514.28

Delivery time: 17 Days


Technical Data:

Product size (height): 297 mm

Product size (width): 100 mm

Product size (depth): 85 mm

Min. cross section: 4 mm2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6SL32030BE218BA0

Part Number
6SL32030BE218BA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. cross section
(mm2)

514.28 €

1 17 Days 297100854

Loading...

  1. 1

Basic information

Product type Line filter Nominal voltage(V) 480

This page is SINAMICS Line filter, part number 6SL32030BE218BA0.
You can find the detail information about specifications and dimensions on part number 6SL32030BE218BA0.

Variation of this product

Part Number
6SL32030BE177BA0
6SL32030BE238BA0
6SL32030BE275BA0
6SL32030BE311BA0
6SL32030BE318BA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. cross section
(mm2)

296.92 €

1 17 Days 20273651.5

659.95 €

1 17 Days 3591409510

879.55 €

1 17 Days 40010014016

1,114.84 €

1 17 Days 48011014035

1,820.73 €

1 17 Days 51715023050

Tech Support