SINAMICS line reactor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6SL32030CJ286AA0

Part Number
6SL32030CJ286AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

610.64 €

1 9 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 577 Product size (width)(mm) 275 Product size (depth)(mm) 94
Product type Line choke Min. cross section(mm2) 35 Nominal current(A) 95
Nominal voltage(V) 480

This page is SINAMICS line reactor, part number 6SL32030CJ286AA0.
You can find the detail information about specifications and dimensions on part number 6SL32030CJ286AA0.

Tech Support