SINAMICS reactor (6SL32030CD235AA0)

SINAMICS reactor 6SL32030CD235AA0

Click on this image to zoom in.

Click on this image to zoom in.

  • SINAMICS reactor 6SL32030CD235AA0
  • SINAMICS reactor 6SL32030CD235AA0
  • Volume Discount

Product Details:

Manufacturer part number: 6SL32030CD235AA0

Brand: SIEMENS

Price: 252.09

Delivery time: 9 Days


Technical Data:

Product size (height): 336 mm

Product size (width): 189 mm

Product size (depth): 50 mm

Min. cross section: 2.5 mm2

Nominal current: 33 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6SL32030CD235AA0

Part Number
6SL32030CD235AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. cross section
(mm2)
Nominal current
(A)

252.09 €

1 9 Days 336189502.533

Loading...

  1. 1

Basic information

Product type Line choke Nominal voltage(V) 480

This page is SINAMICS reactor, part number 6SL32030CD235AA0.
You can find the detail information about specifications and dimensions on part number 6SL32030CD235AA0.

Variation of this product

Part Number
6SL32030CD210AA0
6SL32030CD214AA0
6SL32030CD222AA0
6SL32030CD253AA0
6SL32030CE218AA0
6SL32030CE238AA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Min. cross section
(mm2)
Nominal current
(A)

213.16 €

1 Available 10 Days 270153701.59

213.16 €

1 Available 10 Days 270153701.511.6

252.09 €

1 9 Days 336189502.525

397.76 €

1 10 Days 455275841663

168.05 €

1 9 Days 145125911022.3

218.48 €

1 9 Days 220190911647

Tech Support