SINAMICS V20 BOP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6SL32550VA004BA1

Part Number
6SL32550VA004BA1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.12 €

1 9 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 85 Product size (width)(mm) 76 Product size (depth)(mm) 30
Product type Control panel

This page is SINAMICS V20 BOP, part number 6SL32550VA004BA1.
You can find the detail information about specifications and dimensions on part number 6SL32550VA004BA1.

Tech Support