Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU14011MC001CA1 |
3SU14011MC201CA1 |
3SU14011MC301CA1 |
3SU14011MC401CA1 |
3SU14011MC501CA1 |
3SU14011MC601CA1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
44.81 € | 1 | 9 Days | ||
42.56 € | 1 | 10 Days | ||
42.56 € | 1 | 10 Days | ||
44.81 € | 1 | 10 Days | ||
42.56 € | 1 | 10 Days | ||
44.81 € | 1 | 9 Days |
Loading...
Product size (height)(mm) | 32.6 | Product size (width)(mm) | 30 | Product size (depth)(mm) | 31.5 |
---|---|---|---|---|---|
Product type | Terminal block | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
IP rating | IP20 | Connection (components) | Cut & Clip connector | Type (misc.) | With 2 contacts and integrated LED |